Download document () of 20

RBC52

UPS Replacement Battery Cartridge for select Tripp Lite, Best, Liebert, Minuteman and other UPS

General specifications

Product Name
Eaton Tripp Lite series
Catalog Number
RBC52
UPC
037332118677
Product Length/Depth
11.8 in
Product Height
6 in
Product Width
7.3 in
Product Weight
0.001 lb
Compliances
RoHS

Product specifications

Package contents
  • One 6V UPS replacement battery
  • Instruction manual with installation, recycling and warranty information
Battery type
6V 12AH (1)
Relative humidity
0-95% non-condensing
Product Highlights
OEM-certified premium batteries
Wide operating temperature range
Up to 30% longer runtime than basic replacements
Maintenance-free
Rugged, leakproof construction
Typical Battery Life
3 - 5 years, depending on UPS operating conditions

Export product specification