Download document () of 20

RBSS21

Eaton Crouse-Hinds series reducing bushing, Rigid/IMC, End 1: 3/4" NPT, End 2: 1/2" NPT, Stainless steel

General specifications

Product Name
Eaton Crouse-Hinds series reducing bushing
Catalog Number
RBSS21
UPC
662277029179
Product Length/Depth
0.95 in
Product Height
1.2 in
Product Width
0.95 in
Product Weight
0.15 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Stainless steel
Conduit type
Rigid/IMC
End 1 Size
3/4"
End 1 Type
NPT
End 2 Size
1/2"
End 2 Type
NPT

Export product specification