Flame retardant receptacle without strain relief hood; SMS6RD3
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS6RD3
|
Product Length/Depth |
32.9 mm
|
Product Height |
13.4 mm
|
Product Width |
18.6 mm
|
Product Weight |
4.3 g
|
Environmental conditions |
Fire & Smoke
REACH Flammability rating UL94 V0 RoHS |
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Not delivered
|
Contact type |
Crimp
|
Coupling type |
Push-Pull
|
Degree of protection |
IP40
|
Layout |
6
|
Shell material |
Plastic
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Free Hanging
|
Number Of Contacts |
6
|
Number of cavity #16 |
6
|