Download document () of 20

SPA22170EM1

Eaton Crouse-Hinds series Pauluhn Intrepid SPA linear fluorescent light fixture,3/4" entry (2) hubs,2 ft,Matte polycarbonate lens,T8 bi-pin,Al,2-lamp,Emergency battery back-up ballast,one lamp,277V maximum,Through feed,120-277 Vac,17W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPA linear fluorescent light fixture
Catalog Number
SPA22170EM1
UPC
662276438408
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
11.5 lb

Product specifications

Area classification
Hazardous/Classified Locations
Wattage
17W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Entry type
(2) hubs
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T8 bi-pin
Material
Aluminum
Number of lamps
2-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V maximum
Voltage rating
120-277 Vac

Export product specification