Download document () of 20

ST0720400R3C

Eaton Model 72 Basket Strainer, Simplex, 4" #72 150#RF CS, Cast, Carbon steel, 13.8 Bar, DIN flange 4"

General specifications

Product Name
Eaton Model 72 Basket Strainer
Catalog Number
ST0720400R3C
Product Length/Depth
272 mm
Product Height
505 mm
Product Width
438 mm
Product Weight
59 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Simplex strainer
Manufacturing style
Cast
Number of baskets
1
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
DIN flange
Material
Carbon steel
Connection size (inlet/outlet)
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.