Download document () of 20

T35 ICG

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, T shape, Body, integral cover and gasket, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
T35 ICG
UPC
662277021432
Product Length/Depth
6.33 in
Product Height
1.9 in
Product Width
1.74 in
Product Weight
0.64 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Special features
Body, integral cover and gasket
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
1"
Shape
T

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.