Download document () of 20

T45 CGN

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, T shape, Body, traditional cover and gasket, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
T45 CGN
UPC
784564743923
Product Length/Depth
8.45 in
Product Height
2.73 in
Product Width
2.49 in
Product Weight
1.65 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Body, traditional cover and gasket
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
1-1/4"
Shape
T

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.