Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, TB shape, 2"
| Product Name | 
                                                Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
                                             | 
| Catalog Number | 
                                                TB67
                                             | 
| UPC | 
                                                782274631608
                                             | 
| Product Length/Depth | 
                                                9.19 in
                                             | 
| Product Height | 
                                                6.13 in
                                             | 
| Product Width | 
                                                3 in
                                             | 
| Product Weight | 
                                                5.35 lb
                                             | 
| Area classification | 
                                                Ordinary/Non-Hazardous Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| NEMA Rating | 
                                                12
                                             | 
| Material | 
                                                Feraloy iron alloy
                                             | 
| Trade size | 
                                                2"
                                             | 
| Shape | 
                                                TB
                                             |