Photo is representative
Download
Eaton Bussmann series low voltage british standard fuse, 100A, AC 1500 V, DC 660 V, 40 x 192 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TFC100
|
EAN |
5996516026373
|
UPC |
051712485227
|
Product Length/Depth |
215 mm
|
Product Height |
47 mm
|
Product Width |
48 mm
|
Product Weight |
499 g
|
Compliances |
Not Applicable
|
Certifications |
BS
|
Amperage Rating |
100 A
|
Voltage rating |
1500 V
|
Voltage type |
AC/DC
|
Breaking capacity |
63 kA
|
Class |
Class gG/gL
|
Fuse type |
TFC
|