Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                 
		
	
    
        
        
        
        
        
    
    
    Eaton TS Tank Mounted Suction Filter, TS210.10VG.-.B.P.-.UG.6.P.-.S.O.1, 10 VG, Glass fiber fleece (VG), Nitrile, Bypass set at 4.1 psi (0.28 Bar)
| Product Name | 
                                                Eaton TS Tank Mounted Suction Filter
                                             | 
| Catalog Number | 
                                                TS210-0000
                                             | 
| Product Length/Depth | 
                                                160.63 mm
                                             | 
| Product Height | 
                                                307.09 mm
                                             | 
| Product Width | 
                                                110.01 mm
                                             | 
| Product Weight | 
                                                2.32 kg
                                             | 
| Compliances | 
                                                European Pressure Equipment Directive (PED) 97 /23 EC Article 3.3  ATEX | 
| Model Code | 
                                                TS210.10VG.-.B.P.-.UG.6.P.-.S.O.1
                                             | 
| Connection type | 
                                                20 SAE threaded
                                             | 
| Filter type | 
                                                Suction filter
                                             | 
| Material | 
                                                Aluminum
                                             | 
| Application | 
                                                Mounted to the side of the reservoir below oil levels. It is positioned vertically in the TS Series or horizontally in the TSW Series. The suction side faces the reservoir; a check valve prevents oil from draining from the reservoir during servicing
                                             | 
| Specification | 
                                                Standard
                                             | 
| Code stamp | 
                                                None
                                             | 
| Filter fineness | 
                                                10 VG
                                             | 
| Filter media type | 
                                                Glass fiber fleece (VG)
                                             | 
| Fluid group (DGRL 2014/68/EU) | 
                                                2
                                             | 
| Indicator type | 
                                                Visual
                                             | 
| Sealing material | 
                                                Nitrile
                                             | 
| Operating temperature - max | 
                                                80 °C
                                             | 
| Operating temperature - min | 
                                                -10 °C
                                             | 
| Valve configuration options | 
                                                Bypass set at 4.1 psi (0.28 Bar)
                                             |