Download document () of 20

UTL6102G1W3P

Male plug, 2G1W3 layout; UTL6102G1W3P

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL6102G1W3P
Product Length/Depth
24 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
12 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
16 A IEC
16 A UL
Fitted with:
Layout with ground cavity
First mate last break capability
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Environmental resistance
Resistant against gasoline
Resistant against mineral oil
Resistant against basic bath
Resistant against acid bath
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
16 A UL16 A IEC
Test voltage
600 V UL
500 V IEC
Connector accessory option
Only to be overmolded
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1W3
Plug type
Straight Plug
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6
Number of cavity #16
3
Number of cavity #20
3
Salt spray
1000 hour

Export product specification