Download document () of 20

UTL6JC103G1P

Male plug, with cable gland backshell, 4 cavities; UTL6JC103G1P

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL6JC103G1P
Product Length/Depth
100.4 mm
Product Height
26.1 mm
Product Width
24 mm
Product Weight
36 g
Compliances
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
16 A IEC
16 A UL
Fitted with:
First mate last break capability
Layout with ground cavity
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Environmental resistance
Resistant against mineral oil
Resistant against oil
Resistant against gasoline
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against basic bath
Test current
16 A UL16 A IEC
Test voltage
500 V IEC
600 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
3G1
Plug type
Straight Plug
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #16
4
Salt spray
1000 hour

Export product specification