Plastic plug, with conduit adapter, for 4 male contacts, IP68/69K; UTS6FC124P
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS6FC124P
|
Product Length/Depth |
61 mm
|
Product Height |
29.7 mm
|
Product Width |
29.7 mm
|
Product Weight |
25.8 g
|
Compliances |
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details) CSA-C22.2 No.182.3 (please contact us for more details) |
Current rating |
16 A IEC
10 A UL |
Fitted with: |
First mate last break capability
Layout with ground cavity Last mate first break capability(optional) |
Environmental conditions |
REACH
Flammability rating UL94 V0 Fire & Smoke Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102 RoHS |
Environmental resistance |
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
UV resistant, no degradation after 5 years of exposure in natural environment Resistant against basic bath Resistant against oil Resistant against acid bath Resistant against gasoline Resistant against mineral oil |
Test current |
16 A IEC
10 A UL 7 A CSA |
Test voltage |
500 V CSA
300 V IEC 500 V UL |
Backshell angle |
Straight
|
Backshell type |
For Flexible Conduit
|
Connector accessory option |
Delivered with connector
|
Connector orientation |
N
|
Connector type |
Plug
|
Contact delivery |
Not delivered
|
Contact gender |
Pin (Male)
|
Contact type |
Crimp
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP68
|
Insert material |
Polyamide
|
Layout |
4
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Shell size |
12
|
Mating cycles |
250
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
4
|
Number of cavity #16 |
4
|
Salt spray |
500 hour
|