Plastic plug, with cable gland backshell, with 4 male solder contacts, IP68/69K in unmated conditions; UTS6JC12E4P
Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
Catalog Number |
UTS6JC12E4P
|
Product Length/Depth |
66.7 mm
|
Product Height |
29.7 mm
|
Product Width |
29.7 mm
|
Product Weight |
30.5 g
|
Compliances |
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details) ROHS exemption 6.c UL 1977 (please contact us for more details) |
Current rating |
10 A UL
16 A IEC |
Fitted with: |
Last mate first break capability(optional)
First mate last break capability Layout with ground cavity |
Environmental conditions |
RoHS
REACH Flammability rating UL94 HB |
Environmental resistance |
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against mineral oil Resistant against oil UV resistant, no degradation after 5 years of exposure in natural environment Resistant against basic bath Resistant against gasoline Resistant against acid bath |
Test current |
10 A UL
16 A IEC 7 A CSA |
Test voltage |
500 V CSA
300 V IEC 500 V UL |
Backshell angle |
Straight
|
Backshell type |
Sealing Gland
|
Connector accessory option |
Delivered with connector
|
Connector orientation |
N
|
Connector type |
Plug
|
Contact delivery |
Loaded
|
Contact gender |
Pin (Male)
|
Contact plating |
Gold
|
Contact type |
Solder Cup
|
Coupling type |
1/3 Bayonet
|
Degree of protection |
IP68
|
Insert material |
Neoprene
|
Layout |
4
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Shell size |
12
|
Cable diameter - max |
12 mm
|
Cable diameter - min |
3 mm
|
Mating cycles |
250
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
4
|
Number of cavity #16 |
4
|
Salt spray |
500 hour
|