Download document () of 20

XF5
Model code: 5A TIME FUSE LINKS

Eaton Bussmann series low voltage british standard fuse, 5A, 15 x 58 mm, ESI 12-6

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
XF5
EAN
5027590514910
UPC
051712534048
Product Length/Depth
56 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
14.2 g
Certifications
CE
Model Code
5A TIME FUSE LINKS

Electrical data

Amperage Rating
5 A
Voltage rating
Other
Voltage type
AC

Product specifications

Fuse type
XF

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.