문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

Threadless joints

Eaton’s Gamah™ threadless couplings are ideal lightweight flexible couplings for aerospace fuel, environmental control, water, waste and oxygen systems and are available in various metallic and composite materials. With proper seal selection, the Gamah threadless coupling is well suited for use in fluid systems ranging in temperature from -65°F to +375°F (-53.8°C to 195°C) for metallic assemblies.

사양
다운로드 링크
X
Download Close