Download document () of 20
당신의 필요한 일, 이튼이 합니다*

Eaton temperature controller

Eaton’s Transformer Temperature Controllers offer built-in monitoring and logging functions to help users better understand and anticipate potential issues. Also, the temperature trending feature allows users to collect and analyze data, resulting in increased system life and uptime and decreased maintenance and overall costs.

Increased uptime
Preventive maintenance
Temperature trending
Increased system life

핵심 기능

  • The TC-100 has additional built in monitoring functions and logging functions to help you shed some light on the unknowns of the operation of your transformer. 
  • Temperature trending lets you understand the hour of the day that the transformer runs hotter, and modify its loading to extend the life of your transformer; logging information lets you restore the operation of your system faster, by letting you correlate tripping and alarming events to the overall conditions of your system; and fan wear information can be used to perform preventive maintenance to increase the uptime in your transformers.

Temperature controller order information by catalog number

Three models of the transformer temperature controller (TC) are available; the TC-50, the TC-50 Modbus, and the TC-100. The TC-100 includes Modbus and has advanced features for discrete inputs, monitoring, and data logging. 

All models have a common appearance but vary in functionality. The functionality described in Section 4.1.2 -Operating the TC Manually, and Section 4.2 -Local Operation, apply to all models unless otherwise noted in a heading or the text.

temperature controller relay description of catalog numbers chart

Understand your equipment life span

Transformer temperature controllers can monitor up to three ventilated dry-type transformer windings and 1 ambient temperature. The controllers operate relays by comparing the highest winding temperature to stored set point temperatures, and displays four thermocouple inputs as well as the stored maximum temperature and its associated winding.
Specifications
Download Links
X
Download Close

제품 관련 지원이 필요하십니까?

이튼의 지원

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information