문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

Current sense transformers

Eaton Current Sense Transformers (ECST) are suitable for high reliability commercial and automotive applications. ECST provides accurate sensing and measurement of current levels in power circuits and has a low DC resistance coil that can sense current levels and current direction changes with negligible energy dissipation. ECSTA is AEC-Q200 tested and suitable for high reliability automotive, ECST is suitable for commercial applications in Industrial, Computing, Medical and Energy products. Current Sense transformers are used to prevent overcurrent conditions or other unwanted current fault conditions in powered circuits. 

사양

Specifications

다운로드 링크
X
Download Close