문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

KW and KVW Supercapacitor

Eaton's KW and KVW families of supercapacitors replace button cell batteries (and the battery holder) for real-time clock backup power, and provide ridethrough for battery operated devices to allow time for battery replacements. They are fully rated at industrial temperatures from -40 °C to +85 °C.  The KW is rated at 5.5 V while the KVW family is intended for consumer and light industrial applications with 5.0 V rating. Both families can be operated at lower voltages than rated. All products are RoHS compliant.

Industrial temperature range
Long life
Replace coin cell batteries

Coin cell supercapacitor product aid

5.5 V Supercapacitors for hold-up & memory backup applications
사양

Specifications

다운로드 링크
X
Download Close

제품 관련 지원이 필요하십니까?

이튼의 지원

Technical support

Contact us