Download document () of 20
당신의 필요한 일, 이튼이 합니다*

Interconnect controller

Eaton Interconnect Controllers are general use interconnect devices that operate in four modes (unidirectional/bidirectional battery separator, low voltage disconnect, isolator/interconnect) depending on jumper settings that are external to the unit. Eaton Interconnect Controllers provide the same value as standalone battery separators and low voltage disconnect devices with the added advantage of exceptional configuration flexibility. 

핵심 기능

  • Eaton Interconnect Controllers are optimally ruggedized for transportation applications with outstanding environmental performance characteristics.
  • Eaton’s Interconnect Controllers provide reliable battery management functionality based on settable low voltage disconnect values, engine lock out inputs and toggle switch inputs. The high value results include: fewer jump starts, longer battery life and 100% control with the push of a button.

Options

  • Eaton Interconnect Controllers provide the same value as standalone battery separators and low voltage disconnect devices with the added advantage of exceptional configuration flexibility.
Specifications
Part Input (V) Current (A) Description
3103 24 300 Interconnect / Controller
3104 12 300 Interconnect / Controller
3105G 12 300 Interconnect / Controller
3115 12 300 Interconnect / Controller
EMS-300 12/24 300 Dual relay interconnect / controller

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close