Download document () of 20
당신의 필요한 일, 이튼이 합니다*

Solid state flashers

Eaton offers a wide variety of fully solid-state 24V and 12V flashers for commercial applications. Independent testing, along with extended use of these flashers in the harshest environments, has proven the durability and reliability of Eaton’s flashers to be unsurpassed. The 100% solid-state, completely environmentally sealed flashers will surpass the toughest OEM and SAE specifications.

핵심 기능

  • Two- or three-wire hazard / turn signal flashers
  • Remote mount
  • Audible tone
Specifications

More Flash For Less

Model Operating Voltage (V) Current (A) Description
1421 12 25 Solid-state two-wire hazard / turn signal flasher, meets SAE J1690

Truck, Bus & Commercial

Model Operating Voltage (V) Current (A) Description
1415 12 25 Solid-state two-wire hazard / turn signal flasher
1417 12 38 Solid-state two-wire hazard / turn signal flasher
1419 12 25 Solid-state three-wire remote mount hazard / turn signal flasher
1419S 12 25 Solid-state three-wire flasher with audible tone
1425 24 25 Solid-state two-wire hazard / turn signal flasher
1425MB 24 25 Solid-state two-wire hazard / turn signal flasher with mounting bracket

Heavy-Duty Off-Highway

Model Operating Voltage (V) Current (A) Description
1410 12 or 24 12.6 Solid-state two-wire remote mount hazard / turn signal flasher
1412 12 or 24 12.6 Solid-state with Deutsch 3-pin connector

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close