Download document () of 20
당신의 필요한 일, 이튼이 합니다*

Stud type junction blocks

With a maximum torque rating at 48 in-lbs, the single stud type junction blocks are ideal for heavy-duty ground or power connection points in AC or DC circuits. The modular design offers design and manufacturing flexibility with feed thru or stand alone mount options available for transformers, communication and computer power sections along with various vehicle electrical systems.

핵심 기능

  • Termination ratings ranging from 50-400A
  • Studs feature ‘dog point’ to guide nut into thread
Download Links
X
Download Close