지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

EYDX21

Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain, Female, Feraloy iron alloy, Vertical only, Group B rated, 3/4"

일반 규범

Product Name
Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain
Catalog Number
EYDX21
UPC
782274942995
Product Length/Depth
2.19 in
Product Height
4.31 in
Product Width
2.19 in
Product Weight
2.7 lb
Certifications
CSA C22.2 No. 30
UL1203

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
3/4"
Sealing position
Vertical only
Material
Feraloy iron alloy
Special features
Group B rated

제품 사양 내보내기