지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

S1002

Eaton Crouse-Hinds series S Series blank cover, Sheet steel, Surface mount, Two-gang, Gasket

일반 규범

Product Name
Eaton Crouse-Hinds series S Series blank cover
Catalog Number
S1002
UPC
782274610108
Product Length/Depth
4.35 in
Product Height
4.66 in
Product Width
0.25 in
Product Weight
0.24 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Number of gangs
2
Material
Sheet steel
Mounting method
Surface
Special features
Gasket

제품 사양 내보내기