지식 검색
문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

TP720

Eaton Crouse-Hinds series Square Surface Cover, 4-11/16", Raised surface, Steel, For one toggle switch, 9.0 cubic inch capacity

일반 규범

Product Name
Eaton Crouse-Hinds series square surface cover
Catalog Number
TP720
UPC
786189107203
Product Length/Depth
4.69 in
Product Height
0.06 in
Product Width
4.69 in
Product Weight
0.52 lb
Certifications
CSA Listed
UL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4-11/16"
Capacity
9 cubic in
Configuration
Raised surface
Material
Steel
Type
For one toggle switch

제품 사양 내보내기