문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

XL60-2R7308W-R

Eaton XL60 supercapacitor, Capacitance 3000 F, 2.7 V, 0.23mΩ ESR, Weldable Terminal

일반 규범

Product Name
Eaton XL60 medium and large cells supercapacitor
Catalog Number
XL60-2R7308W-R
UPC
051712516402
Product Height
138 mm
Product Diameter
60 mm
Product Weight
525 g
Compliances
RoHS Compliant
Certifications
UL Recognized

제품 사양

Special features
Welded
Type
Single cell
Packing
Bulk
Size
60 x 138 mm
Terminals
W-terminal
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.23 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XL60
Max voltage
2.7 V
Capacitance
3000 F
Leakage
5 mA
Thermal resistance
3.2 °C/W
Energy
10800 J
Power
7.9 kW
Peak current (1 sec)
2400 A
Continuous current (15 °C rise)
143 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

제품 사양 내보내기