Download document () of 20
Releases and restraints

Mobile aircrew restraint system (MARS)

Eaton’s mobile aircrew restraint system (MARS) prevents highly mobile aircrew from being ejected during a crash event, hard landing, or rough weather when working near open aircraft doors across a variety of missions. The MARS easily adapts to existing harnesses or belts and includes an inertia reel system with dual-mode locking capability mounted to the ceiling of the aircraft. The system allows for greater movement throughout cabin and ramp area, reduces trip hazards and significantly increases mission effectiveness and occupant safety and survivability. Other benefits include single handed operation, self-adjusting webbing length, eliminated webbing slack, and an automatic lock within one inch of webbing displacement.

The integrated mobile aircrew restraint system (IMARS) utilizes a track and trolley system and can be fixed to multiple set positions along the track providing a greater range of mobility throughout larger airframe cabins.

Specifications
Specifications
Weight 5.2 lbs (2.4 kg) (including webbing strap)  
Part  Part Number  NSN
MARS:
With 63” Webbing Assembly  1855-012-04  1670-01-605-8161
With 80” Webbing Assembly  1855-012-05   
Without Webbing Assembly  1612-074-03   
Webbing Assembly (63”)  1612-075-01   
Webbing Assembly (80”)  1612-075-02   
Plate, Ceiling Support  1109-259-01   
Commercial catalog pricing available upon request
Performance characteristics
Environments  MIL-STD-810G
Vibration, shock  MIL-STD-810G
Ultimate load  5,000 lbs (2,268 kg)
Webbing payout  Up to 80 in. (203 cm)
Temperature range -65 °F to +230 °F (-54 °C to +110 °C)
Life cycle  60,000 cycles
Finish  Matte black anodize, other colors or paint finishes available upon request
Download Links
X
Download Close