Download document () of 20

28Vin single-output DC/DC converters

QB150 DC/DC converters are a 91% efficient, 150 watt, solutions available with 3.3V, 5V, 12V, and 15V outputs in 1/4-brick (2.3" X 1.45" X 0.52") packages for military, aerospace, and industrial applications.

Core features

  • Meets MIL-STD-704D input transient protection and MIL-STD-810D
  • Meets MIL-STD-461F when used with the QBF150 EMI filter
  • 400KHz fixed-frequency topology simplifies EMI management
  • Protections include over voltage, over current, over tempertaure and short-circuit protection
military_dcdc_martek.jpg

2v, 3.3v, and 5v outputs

Select any of the following links to download data sheets describing 2V, 3.3V, and 5V aerospace and military, single-output DC/DC converters with the listed current ratings and package sizes:

  • 1 amp, 1.0" X 1.0", CB5S
  • 3 amps, 1.0" X 3.0", NB15S
  • 4 amps, 2.2" X 2.8", RB20 (5V only)
  • 6 amps, 1.1" X 2.0", CB30S
  • 7 amps, 2.5" X 3.5", RB35 (5V only)
  • 10 amps, 1.5" X 3.0", NB50S
  • 10 amps, 2.3" X 2.4", SMH50S
  • 10 amps, 3.0" X 3.85", RB50 (5V only)
  • 15 amps, 1.5" X 2.3", CB75S
  • 20 amps, 3.0" X 3.0", NB100S
  • 20 amps, 2.4" X 4.6", SM100S
  • 20 amps, 2.3" X 2.4", SMH100S
  • 20 amps, 3.5" X 4.5", RB100 (5V only)
  • 30 amps, 5.0Vout, 2.3" X 1.45" (1/4 brick), high-efficiency QB150 DC/DC converters
  • 30 amps, 2.3" X 2.4", CB150S
  • 30 amps, 3.0" X 4.5", NB150S
  • 36 amps, 3.3Vout, 2.3" X 1.45" (1/4 brick), high-efficiency QB150 DC/DC converters
  • 40 amps, 2.4" X 4.6", SM200S
  • 40 amps, 4.25" X 5.5", RB200 (5V only)
5.2v outputs
 

Select any of the following links to download data sheets describing 5.2V single-output aerospace and military DC/DC converters with the listed current ratings and package sizes:

  • 0.96 amp, 1.0" X 1.0", CB5S
  • 2.9 amps, 1.0" X 3.0", NB15S
  • 3.8 amps, 2.2" X 2.8", RB20
  • 5.8 amps, 1.1" X 2.0", CB30S
  • 6.7 amps, 2.5" X 3.5", RB35
  • 9.6 amps, 3.0" X 3.8", RB50
  • 9.6 amps, 1.5" X 3.0", NB50S
  • 9.6 amps, 2.3" X 2.4", SMH50S
  • 14.5 amps, 1.5" X 2.3", CB75S
  • 19.2 amps, 3.0" X 3.0", NB100S
  • 19.2 amps, 3.5" X 4.5", RB100
  • 19 amps, 2.4" X 4.6", SM100S
  • 19 amps, 2.3" X 2.4", SMH100S
  • 28.8 amps, 2.3" X 2.4", CB150S
  • 28.8 amps, 3.0" X 4.5", NB150S
  • 38 amps, 2.4" X 4.6", SM200S
  • 38.4 amps, 4.2" X 5.5", RB200
mil_std_704_dcdc.jpg
military_dc_dc_power.jpg

12v outputs

Select any of the following links to download data sheets describing 12V single-output aerospace and military DC/DC converters with the listed current ratings and package sizes:

  • 0.42 amp, 1.0" X 1.0", CB5S
  • 1.25 amps, 1.0" X 3.0", NB15S
  • 1.6 amps, 2.2" X 2.8", RB20
  • 2.5 amps, 1.1" X 2.0", CB30S
  • 2.9 amps, 2.5" X 3.5", RB35
  • 4.1 amps, 3.0" X 3.8", RB50
  • 4.2 amps, 1.5" X 3.0", NB50S
  • 4.2 amps, 2.3" X 2.4", SMH50S
  • 6.3 amps, 1.5" X 2.3", CB75S
  • 8.3 amps, 3.0" X 3.0", NB100S
  • 8.3 amps, 2.4" X 4.6", SM100S
  • 8.3 amps, 2.3" X 2.4", SMH100S
  • 8.3 amps, 3.5" X 4.5", RB100
  • 12 amps, 2.3" X 1.45" (1/4 brick), high-efficiency QB150 DC/DC converters
  • 12.5 amps, 2.3" X 2.4", CB150S
  • 12.6 amps, 3.0" X 4.5", NB150S
  • 16.6 amps, 4.2" X 5.5", RB200
  • 20 amps, 2.4" X 4.6", SM200S
15v outputs
 

Select any of the following links to download data sheets describing 15V single-output aerospace and military DC/DC converters with the listed current ratings and package sizes:

  • 0.33 amp, 1.0" X 1.0", CB5S
  • 1.0 amps, 1.0" X 3.0", NB15S
  • 1.3 amps, 2.2" X 2.8", RB20
  • 2.0 amps, 1.1" X 2.0", CB30S
  • 2.3 amps, 2.5" X 3.5", RB35
  • 3.3 amps, 1.5" X 3.0", NB50S
  • 3.3 amps, 2.3" X 2.4", SMH50S
  • 3.3 amps, 3.0" X 3.8", RB50
  • 5 amps, 1.5" X 2.3", CB75S
  • 6.6 amps, 3.5" X 4.5", RB100
  • 6.7 amps, 3.0" X 3.0", NB100S
  • 6.7 amps, 2.4" X 4.6", SM100S
  • 6.7 amps, 2.3" X 2.4", SMH100S
  • 10 amps, 2.3" X 1.45" (1/4 brick), high-efficiency QB150 DC/DC converters
  • 10 amps, 2.3" X 2.4", CB150S
  • 10 amps, 3.0" X 4.5", NB150S
  • 13.3 amps, 4.2" X 5.5", RB200
  • 16 amps, 2.4" X 4.6", SM200S
dcdc_martek_converter.jpg
aerospace_power_supply.jpg

24v outputs

Select any of the following links to download data sheets describing 24V single-output aerospace and military DC/DC converters with the listed current ratings and package sizes:

  • 0.8 amps, 2.2" X 2.8", RB20
  • 1.3 amps, 1.1" X 2.0", CB30S
  • 1.4 amps, 2.5" X 3.5", RB35
  • 2.0 amps, 3.0" X 3.8", RB50
  • 2.1 amps, 1.5" X 3.0", NB50S
  • 2.1 amps, 2.3" X 2.4", SMH50S
  • 3.2 amps, 1.5" X 2.3", CB75S
  • 4.1 amps, 3.5" X 4.5", RB100
  • 4.2 amps, 3.0" X 3.0", NB100S
  • 4.2 amps, 2.4" X 4.6", SM100S
  • 4.2 amps, 2.3" X 2.4", SMH100S
  • 6.25 amps, 2.3" X 2.4", CB150S
  • 6.3 amps, 3.0" X 4.5", NB150S
  • 8.3 amps, 4.2" X 5.5", RB200
  • 11 amps, 2.4" X 4.6", SM200S
28v outputs
 

Select any of the following links to download data sheets describing 28V single-output aerospace and military DC/DC converters with the listed current ratings and package sizes:

  • 0.7 amps, 2.2" X 2.8", RB20
  • 1.1 amps, 1.1" X 2.0", CB30S
  • 1.2 amps, 2.5" X 3.5", RB35
  • 1.8 amps, 1.5" X 3.0", NB50S
  • 1.8 amps, 2.3" X 2.4", SMH50S
  • 1.8 amps, 3.0" X 3.8", RB50
  • 2.7 amps, 1.5" X 2.3", CB75S
  • 3.5 amps, 3.5" X 4.5", RB100
  • 3.6 amps, 3.0" X 3.0", NB100S
  • 3.6 amps, 2.4" X 4.6", SM100S
  • 3.6 amps, 2.3" X 2.4", SMH100S
  • 5.35 amps, 2.3" X 2.4", CB150S
  • 5.4 amps, 3.0" X 4.5", NB150S
  • 7.1 amps, 4.2" X 5.5", RB200
  • 10 amps, 2.4" X 4.6", SM200S
victory_dc_dc_converter_2.jpg
military_communications_power.jpg

48v outputs

Select any of the following links to download data sheets describing 48V single-output aerospace and military DC/DC converters with the listed current ratings and package sizes:

  • 1.0 amps, 2.3" X 2.4", SMH50S
  • 2.0 amps, 2.4" X 4.6", SM100S
  • 2.0 amps, 2.3" X 2.4", SMH100S
  • 5 amps, 2.4" X 4.6", SM200S
 Emi filters and accessories
 

Eaton's EMI filters and accessories provide AC rectification, transient suppression, EMI filtering, and output-ripple attenuation for harsh environment, commercial and military power-conversion applications. Compliances to military standards include: 

  • MIL-STD-704A and MIL-STD-1275A
  • MIL-STD-461C, Part 2, Class A1b
  • MIL-STD-461D CE101 and CE102
  • MIL-STD-810E and MIL-S-901C
eaton-emi-dc-dc-filter.jpg
Download Links
X
Download Close