Download document () of 20

28Vin single-output QB150 converters

Eaton's 28Vin, single-output power solutions provide 2V to 48V outputs and feature six-sided EMI/RFI shielding. Industrial and military DC/DC converters include the products previously supplied by Martek Power, Abbott Electronics and Sure Power. 

Core features

  • MIL-STD-704 and MIL-STD-810 compliances, meets MIL-STD-461 with companion input filters
  • MIL-STD-883 compliant, 100% environmental screening, military-version option
  • MIL-STD-1275 conformances for SM & SMH converters utilizing SM1275 input filters 
  • Click the image to the left for information describing the 91% efficient QB150
qb150_military_dcdc.jpg

Download qb150 data sheets

QB150 DC/DC converters feature 18 - 40V inputs, six-sided EMI shielding, remote sense and 90 - 110% output trim ranges. The QBF150 EMI filter provides compliance to MIL-STD-461F.

Additional dc/dc converters
 

Eaton's DC/DC converters combine high-efficiency topologies with advanced thermal management techniques and six-sided EMI shielding to deliver uncomprimised performance in harsh-environment, commercial and military power-conversion applications. Additional features include:

  • COTS products from 50 to 500 watts; quick turn MOTS and custom-solution capabilities
  • Extensive heritage includes avionics, vetronics, C4ISR, and weapons systems
  • Compliances include: MIL-STD 1275, MIL-STD-704, MIL-STD-461 and MIL-STD-810
military_dcdc_28Vin_CB_S.jpg
Download Links
X
Download Close