Eaton’s Access power solutions encompass all the critical features necessary for access-level telecoms network applications including space restricted outdoor installations. Designed compact and powerful, these secure 24V and 48V DC systems utilize Eaton Access and Energy Saver rectifiers for high system efficiency and reliability and come with integrated distribution and integrated backup power (optional).