Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Connection terminal, 160A, 1p, flat/round
| Product Name | 
                                                Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
                                             | 
| Catalog Number | 
                                                010773
                                             | 
| Model Code | 
                                                K95/1N
                                             | 
| EAN | 
                                                4015080107736
                                             | 
| Product Length/Depth | 
                                                100 mm
                                             | 
| Product Height | 
                                                115 mm
                                             | 
| Product Width | 
                                                37 mm
                                             | 
| Product Weight | 
                                                0.537 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                CE
                                             | 
| Global Catalog | 
                                                010773
                                             | 
| Used with | 
                                                Moeller  General switchboard accessory Accessory panel building | 
| Special features | 
 | 
| Type | 
 | 
| Features | 
                                                Contact safe
                                             | 
| Accessory/spare part type | 
                                                Terminations  Terminals, 160 – 1000 A | 
| Connection type | 
                                                Clamp  Screwing | 
| Number of poles | 
                                                Single-pole
                                             | 
| Rated operation current (Ie) | 
                                                160 A
                                             | 
| Mounting method | 
                                                Screw
                                             | 
| Suitable for | 
                                                Useful for stranded conductors
                                             | 
| Terminal capacity (copper band) | 
                                                9 mm x 0.8 mm (3x) for flat strip  9 mm x 0.8 mm (6x) for flat strip | 
| Nominal current | 
                                                160 A
                                             | 
| Number of connections (Less Than 6 mm squared) | 
                                                0
                                             | 
| Number of connections (Less Than AWG 6) | 
                                                0
                                             | 
| Number of connections (Greater Than 25 mm squared) | 
                                                2
                                             | 
| Number of connections (Greater Than 250 kcmil) | 
                                                0
                                             | 
| Number of connections (10 mm squared) | 
                                                0
                                             | 
| Number of connections (16 mm squared) | 
                                                0
                                             | 
| Number of connections (25 mm squared) | 
                                                0
                                             | 
| Number of connections (250 kcmil) | 
                                                0
                                             | 
| Number of connections (AWG 2) | 
                                                0
                                             | 
| Number of connections (AWG 4) | 
                                                0
                                             | 
| Number of connections (AWG 4/0) | 
                                                0
                                             | 
| Number of connections (AWG 6) | 
                                                0
                                             | 
| Number of connections (total) | 
                                                2
                                             | 
| Rated insulation voltage (Ui) | 
                                                1000 VAC
                                             | 
| Number of outputs | 
                                                1
                                             | 
| Terminal capacity (aluminum cable) | 
                                                35 mm² - 70 mm² (1x)
                                             | 
| Terminal capacity (conductor) | 
                                                18 mm x 4 mm
                                             | 
| Terminal capacity (copper/aluminum cable) | 
                                                16 mm² - 95 mm² (1x)
                                             | 
| Conductor cross section, input - max | 
                                                95 mm²
                                             | 
| Conductor cross section, output - min | 
                                                10 mm²
                                             | 
| Conductor cross section, input - min | 
                                                16 mm²
                                             | 
| Conductor cross section, input AWG - min | 
                                                0 mm²
                                             | 
| Conductor cross section, input AWG - max | 
                                                0 mm²
                                             | 
| Conductor cross section, output - max | 
                                                95 mm²
                                             | 
| Conductor cross section, output AWG - max | 
                                                8 mm²
                                             | 
| Conductor cross section, output AWG - min | 
                                                3 mm²
                                             | 
| Number of inputs | 
                                                1
                                             |