Download document () of 20

012-0067

Eaton Bussmann series low voltage british standard fuse, 40 A, 440 Vac, SIZE 2 JOINT SERVICE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
012-0067
UPC
051712830034
EAN
5027590425261
Product Length/Depth
89 mm
Product Height
73 mm
Product Width
70 mm
Product Weight
32.36 g
Compliances
RoHS Compliant
Certifications
Not Applicable
Global Catalog
012-0067

Product specifications

Amperage Rating
40 A
Current type
AC
Utilization category
Other
Fuse indicator
Non-indicating
Connection
Bolt-on
Voltage type
AC
Voltage rating
440 V
Type
Offset bolted fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.