Download document () of 20

014709
Model code: K150/1/BR

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Connection terminal, 250A, 1p, round/round

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
014709
Model Code
K150/1/BR
EAN
4015080147091
Product Length/Depth
105 mm
Product Height
115 mm
Product Width
37 mm
Product Weight
0.712 kg
Compliances
RoHS conform
Global Catalog
014709

Product specifications

Used with
General switchboard accessory
Accessory panel building
Special features
  • Conversion kits for strip terminal in cable connection available separately
  • Terminal covers available separately
  • Including labels for terminal marking U, V, W - X, Y, Z - L1, L2, L3 - T1, T2, T3 - PE, N, PEN, protective earth (ground) symbol
  • Relationship of rated operational current →terminal capacity to IEC/EN 60439, VDE 0660 Part 500 or EN 50021
  • Outer terminal for round or sectoral conductor, other side for Cu strip
Type
  • Accessory panel building
  • General switchboard accessory
Features
Contact safe
Accessory/spare part type
Terminations
Terminals, 160 – 1000 A
Connection type
Clamp
Screwing
Number of poles
Single-pole
Rated operation current (Ie)
250 A
Mounting method
Screw
Suitable for
Useful for stranded conductors
Nominal current
250 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
2
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
0
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
2
Rated insulation voltage (Ui)
1000 VAC
Number of outputs
2
Terminal capacity (aluminum cable)
35 mm² - 50 mm² (2x)
50 mm² - 120 mm² (1x)
Terminal capacity (copper/aluminum cable)
16 mm² - 70 mm² (2x)
35 mm² - 150 mm² (1x)
Conductor cross section, input - max
150 mm²
Conductor cross section, output - min
16 mm²
Conductor cross section, input - min
16 mm²
Conductor cross section, input AWG - min
6 mm²
Conductor cross section, input AWG - max
300 mm²
Conductor cross section, output - max
150 mm²
Conductor cross section, output AWG - max
300 mm²
Conductor cross section, output AWG - min
6 mm²
Number of inputs
2

Export product specification