Download document () of 20

015-002-005
Model code: BATTERY NICD 5 CELL 6.0V/1.5AH STICK

Eaton Battery NiCd 5 Cell 6.0 Volt 1.5AH STICK

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
015-002-005
Model Code
BATTERY NICD 5 CELL 6.0V/1.5AH STICK
EAN
8714112022219
Product Length/Depth
215 mm
Product Height
23 mm
Product Width
20 mm
Product Weight
0.23 kg
Compliances
CE marking
Global Catalog
015-002-005

Product specifications

Battery pack
True
Capacity
1500 mAh
Model
Nickel cadmium
Number of cells
5
Nominal voltage
6 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.