Download document () of 20

040833
Model code: K16X16/35

Eaton xEnergy Safety Ci LV systems LV switchgear. Connection terminal, CI distribution board

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
040833
Model Code
K16X16/35
EAN
4015080408338
Product Length/Depth
45 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.151 kg
Compliances
RoHS conform
Global Catalog
040833

Product specifications

Width clamp
25 mm
Busbar thickness - max
35 mm
Busbar thickness - min
5 mm
Busbar width - max
16 mm
Busbar width - min
16 mm
Conductor cross section - max
0 mm²
Rated operational current (Ie) - max
100 A
Suitable for
Strip conductor connection
Flat rail
Round conductor connection
Rated operational current
100 A

Export product specification