Download document () of 20

045065
Model code: V/EA/SVB-T5

Eaton Moeller® series Conversion kit on main switch, handle red yellow, for T5-/E-/Z

General specifications

Product Name
Eaton Moeller® series Accessory Insulated enclosure
Catalog Number
045065
Model Code
V/EA/SVB-T5
EAN
4015080450658
Product Length/Depth
87 mm
Product Height
44 mm
Product Width
87 mm
Product Weight
0.157 kg
Certifications
UL/CSA certification not required

Features & Functions

Color
Red
Yellow
Fitted with:
Padlocking feature
Functions
For converting rear mounting switch T…/Z (with FS908 front plate) into interlocked rear mounting main switch T…/V/SVB
For converting flush mounting switch T…/E into flush mounting main switch T…/EA/SVB…
Emergency switching off function
Emergency stop function

General information

Accessory/spare part type
Mounting set
Suitable for
Only for main switch
Switching angle
90 °
Type
  • Assembly kit
  • Main switch assembly kit
  • With red rotary handle and yellow locking ring
Used with
T5(B)-…/E, …/Z

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification