Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting rail support, 3x9 space units
Product Name |
Eaton xEnergy Safety Ci MCB enclosure accessory
|
Catalog Number |
046377
|
Model Code |
TG43
|
EAN |
4015080463771
|
Product Length/Depth |
407 mm
|
Product Height |
116 mm
|
Product Width |
159 mm
|
Product Weight |
0.488 kg
|
Compliances |
RoHS conform
|
Global Catalog |
046377
|
Used with |
CI43…
Three rows Prepared enclosures xEnergy Safety Ci MCB enclosure modular system |
Special features |
|
Type |
|
Accessory/spare part type |
Mounting rail supports
|
Surface finishing |
Galvanized
Continuously galvanized |
Unit type |
Modular system
|
Drill hole distance (centrically) |
0 mm
|
Material thickness |
3 mm
|
Material |
Steel
|
Model |
DIN rail (top hat rail) 35/7.5 mm
|
Functions |
Prepared enclosure
|
Punch shape |
None
|