Eaton xEnergy Safety Ci LV systems LV switchgear. N rail with terminal for fuse enclosure tab RS33/I23, 2x 2.5-35 and 2x 1.5-16mm²
Product Name |
Eaton xEnergy Safety Ci N + PE/N rail
|
Catalog Number |
060616
|
Model Code |
N23RS33
|
EAN |
4015080606161
|
Product Length/Depth |
30 mm
|
Product Height |
30 mm
|
Product Width |
200 mm
|
Product Weight |
0.102 kg
|
Compliances |
RoHS conform
|
Global Catalog |
060616
|
Used with |
SE-RS-I23
RS33/I23 Ci insulated enclosure Modular busbar system Prepared enclosures |
Type |
|
Features |
Contact safe
|
Accessory/spare part type |
N bars
|
Unit type |
Modular system
|
Connection type |
Clamp
Screwing |
Number of poles |
Single-pole
|
Mounting method |
Screw
|
Suitable for |
Useful for stranded conductors
|
Terminal capacity (solid wire) |
2.5 mm² - 35 mm² (2x)
1.5 mm² - 16 mm² (2x) |
Nominal current |
63 A
|
Number of connections (Less Than 6 mm squared) |
0
|
Number of connections (Less Than AWG 6) |
0
|
Number of connections (Greater Than 25 mm squared) |
2
|
Number of connections (Greater Than 250 kcmil) |
0
|
Number of connections (10 mm squared) |
0
|
Number of connections (16 mm squared) |
2
|
Number of connections (25 mm squared) |
0
|
Number of connections (250 kcmil) |
0
|
Number of connections (AWG 2) |
0
|
Number of connections (AWG 4) |
0
|
Number of connections (AWG 4/0) |
0
|
Number of connections (AWG 6) |
0
|
Number of connections (total) |
0
|
Number of outputs |
3
|
Terminal capacity (stranded cable) |
2.5 mm² - 25 mm² (2x)
1.5 mm² - 16 mm² (2x) |
Conductor cross section, input - max |
35 mm²
|
Conductor cross section, output - min |
1.5 mm²
|
Conductor cross section, input - min |
2.5 mm²
|
Conductor cross section, input AWG - min |
2 mm²
|
Conductor cross section, input AWG - max |
14 mm²
|
Conductor cross section, output - max |
16 mm²
|
Conductor cross section, output AWG - max |
16 mm²
|
Conductor cross section, output AWG - min |
6 mm²
|
Number of inputs |
1
|