Download document () of 20

093849
Model code: HDP-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Support brackets top plate flanges to part DP-ID

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
093849
Model Code
HDP-ID
EAN
4015080938491
Product Length/Depth
10 mm
Product Height
50 mm
Product Width
100 mm
Product Weight
0.117 kg
Compliances
RoHS conform
Global Catalog
093849

Product specifications

Used with
Distribution board assembly
Accessory
CI insulated enclosure
Special features
2 off per section width
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Support bracket
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Mounting kit
Functions
Distribution board assembly
Support brackets for the top plate

Export product specification