Photo is representative
Download
Eaton B-Line series slotted hex head machine screw, 1.25" H x 0.25" D, Steel, Electro-plated
Product Name |
Eaton B-Line series slotted hex head machine screw
|
Catalog Number |
1/4X11/4SHHMSZN
|
UPC |
781011417185
|
Product Height |
1.25 in
|
Product Diameter |
0.25 in
|
Product Weight |
0.018 lb
|
Certifications |
Not Applicable
|
Global Catalog |
1/4X11/4SHHMSZN
|
Product Category |
Hardware
|
Type |
Slotted hex head machine screws
|
Finish |
Electro-plated
|
Material |
Steel
|