Download document () of 20

100NHG01B

Eaton Bussmann series low voltage NH Fuse, 500V, 100A, 120 kAIC, Combination fuse status indicator, fuse, Class C gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
100NHG01B
UPC
051712625999
EAN
5027590428118
Product Length/Depth
135 mm
Product Height
57.8 mm
Product Width
29.55 mm
Product Weight
270.667 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Global Catalog
100NHG01B

Product specifications

Amperage Rating
100 A
Fitted with:
Metal gripping lugs
Fuse size
NH01
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH01
Construction size
NH01
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
Microswitch 170H0235
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
fuse
Application
  • industrial
  • Utilities, Solar, Wind

Export product specification