Download document () of 20

101066
Model code: TLK

Eaton Distribution parts. Timing relay, stairwell time switch, impulse relay (6 Fct No.)

General specifications

Product Name
Eaton TL Staircase switch
Catalog Number
101066
Model Code
TLK
EAN
4015081011711
Product Length/Depth
65 mm
Product Height
87 mm
Product Width
17.5 mm
Product Weight
0.07 kg
Compliances
RoHS conform
Global Catalog
101066

Product specifications

Electric connection type
Screw connection
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Nominal current
16 A
Degree of protection
IP20
Functions
Delay on de-energization
Voltage type
AC
Suitable for
DIN rail (top hat rail) mounting
Front mounting
Number of outputs (delayed, change-over contact)
0
Number of outputs (delayed, normally closed contact)
0
Number of outputs (delayed, normally open contact)
1
Number of outputs (undelayed, change-over contact)
0
Number of outputs (undelayed, normally closed contact)
0
Number of outputs (undelayed, normally open contact)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
230 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Static heat dissipation, non-current-dependent
1 W
Time range - max
720 s
Time range - min
30 s
Width in number of modular spacings
1
Starting current - max
80 A
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
203 V
Operating voltage at AC, 50 Hz - max
262 V
Operating voltage at AC, 60 Hz - min
203 V
Operating voltage at AC, 60 Hz - max
262 V
Type of excitation
Analog with multi function

Export product specification