Download document () of 20

101563
Model code: BC-A-2/26-TW-A

BC-A-2/26-TW-A . Surface-mount DBO, 2-row, without rear wall, with white door, class 1

General specifications

Product Name
Eaton xComfort BC version A
Catalog Number
101563
Model Code
BC-A-2/26-TW-A
EAN
4015081014552
Product Length/Depth
130 mm
Product Height
355 mm
Product Width
260 mm
Product Weight
1.51 kg
Compliances
RoHS conform
Global Catalog
101563

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
650 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK07
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP40
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Does not apply to plastic enclosures.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Enclosure material
Plastic
Built-in width
234 mm
Built-in depth
46 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
16 W
Closure type
Other
Cover/door model
With notch
Cover/door type
Door
Single
RAL-number
9010
Width in number of modular spacings
13
Color
White
Number of rows
2
Degree of protection
IP40
Functions
Sealable
Mounting method
Surface mounted (plaster)
DIN-rail
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
33 W
Internal depth
72 mm
Number of openings for socket outlets
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.