Download document () of 20

101591
Model code: BCZ-A-BFS-H

Eaton xComfort BC LV systems Final Distribution Boards. Fixing screw kit, for shroud

General specifications

Product Name
Eaton xComfort BC spare part
Catalog Number
101591
Model Code
BCZ-A-BFS-H
EAN
4015081014835
Product Length/Depth
30 mm
Product Height
100 mm
Product Width
50 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Global Catalog
101591

Product specifications

Accessory/spare part type
Other
Spare part
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.