Download document () of 20

102467
Model code: BPZ-LOCK

Eaton xEnergy Basic LV systems Low voltage switchgear. Lock, simultaneous locking with 2 keys, grey

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102467
Model Code
BPZ-LOCK
EAN
4015081023554
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Global Catalog
102467

Product specifications

Type
Additional equipment
Handle type
Key
Closure type
Cylinder
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Espagnolette locking (3-point locking)
Additional equipment

Export product specification