Download document () of 20

102475
Model code: BPZ-MPL180-1000

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=180x1000mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
102475
Model Code
BPZ-MPL180-1000
EAN
4015081023639
Product Length/Depth
25 mm
Product Height
190 mm
Product Width
900 mm
Product Weight
3.1 kg
Compliances
RoHS conform
Global Catalog
102475

Product specifications

Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
1000 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification