Download document () of 20

104555
Model code: NZM2-XAD250

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar adapter, 3p, for NZM2, 250A, UL508

General specifications

Product Name
Eaton xEffect SASY 60i MCCB adapter
Catalog Number
104555
Model Code
NZM2-XAD250
EAN
4015081043736
Product Length/Depth
192 mm
Product Height
35 mm
Product Width
106 mm
Product Weight
0.828 kg
Compliances
CE marking
CSA-C22.2 No. 14
IEC 60439-1
UL CSA09 (refer to approbation report)
UL508A
RoHS conform
Certifications
UL (File No. E300273)
North America (UL listed, CSA certified)
CSA (Class No. 3211-37)
CSA (File No. 236217)
UL (Category Control Number NMTR, NMTR7)
Global Catalog
104555

Product specifications

Used with
N(S)2
PN2,
Feeder circuits
NZM2
Busbar adapters for NZM
Compact system
60 mm system
Type
  • 60 mm system
  • Busbar adapters for NZM
  • Compact system
Features
Self-extinguishing acc. UL 94
Voltage rating (UL CSA 13)
Max. 600 V AC
Adapter width
106 mm
Busbar adapter width
106 mm
Busbar distance
60 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Nominal current
250 A
Rail width
30 mm
Voltage rating at AC
690 V AC
Number of poles
Three-pole
Rated operational current for specified heat dissipation (In)
200 A
Electric connection type
Other
Equipment heat dissipation, current-dependent Pvid
10 W
Creepage resistance
CTI 200
Degree of protection
Feeder circuits
Functions
Busbar adapters for NZM
Current limiting circuit breaker, refer to approbation report
Component adapter for circuit breakers and switch-disconnector
Temperature resistance
Up to 120 °C
Mounting rail armament
None
Rated operation current (Ie)
250 A
Suitable for
Surface mounting on flat copper busbars 12 – 30 x 5 – 10, double T and triple T profile

Export product specification