Download document () of 20

106229
Model code: Z-NH-SLS-00-BC

Eaton Distribution parts. Fixing clip, size 00

General specifications

Product Name
Eaton Distribution parts
Catalog Number
106229
Model Code
Z-NH-SLS-00-BC
EAN
4015081059997
Product Length/Depth
14 mm
Product Height
32 mm
Product Width
31 mm
Product Weight
0.004 kg
Compliances
RoHS conform
Global Catalog
106229

Product specifications

Features
Fixing clip
Accessory/spare part type
Other
Accessory
Functions
Busbar fuse material
Type
185 mm system
Special features
Fixing for current transformer on the busbar adapter in 185 mm busbar system (size 00)

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.