Download document () of 20

106430
Model code: BPZ-FPS/20

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate support, H=1950mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
106430
Model Code
BPZ-FPS/20
EAN
4015081062003
Product Length/Depth
17 mm
Product Height
1930 mm
Product Width
20 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Global Catalog
106430

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
1950 mm
Suitable for height
1950 mm
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting rail
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification