Download document () of 20

107205
Model code: BBA-TP3/16

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Terminal module, 1.5-16mm², 3p, 20mm

General specifications

Product Name
Eaton xEffect SASY 60i terminal plate
Catalog Number
107205
Model Code
BBA-TP3/16
EAN
4015081069682
Product Length/Depth
90 mm
Product Height
200 mm
Product Width
20 mm
Product Weight
0.18 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
UL (File No. E300273)
UL508A
IEC 60439-1
CE marking
CSA-C22.2 No. 14
North America (UL listed, CSA certified)
UL (Category Control Number NMTR, NMTR7)
CSA (Class No. 3211-37)
CSA (File No. 236217)
Catalog Notes
12 x 5/10, 15 x 5/10, 20 x 5/10, 25 x 5/10, 30 x 5/10
Global Catalog
107205

Product specifications

Used with
15 mm x 5/10 mm rail
Double T profile
12 mm x 5/10 mm rail
Feeder circuits
20 mm x 5/10 mm rail
25 mm x 5/10 mm rail
30 mm x 5/10 mm rail
60 mm system
Connection
Type
  • 60 mm system
  • Connection
Features
Self-extinguishing acc. UL 94
Width clamp
20 mm
Creepage resistance
CTI 200
Degree of protection
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Feeder circuits
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Busbar width - max
30 mm
Busbar width - min
12 mm
Conductor cross section - max
16 mm²
Rated operational current (Ie) - max
80 A
Functions
Clamp plate
Current limiting circuit breaker, refer to approbation report
Connections
Temperature resistance
Temperature resistant to 120 °C
Rated operation current (Ie)
80 A
Suitable for
Flat rail
Round conductor connection
Three-pole
Sector conductor connection
Material
Silicon free, chlorine free
Rated operational current
80 A
Terminal capacity (conductor)
AWG 16 - AWG 6
1.5 mm² - 16 mm²

Export product specification